Unit of Measure

Specifications

Model Code

N/A 8.950 R 03 BN4 /-B3.5

Absolute Filter Rating

N/A 3 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Seal

N/A Nitrile Rubber (NBR)

Size

N/A 8.950

Filter Material

N/A Microglass

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Collapse Rating

N/A 20 bar

Bypass Pressure

N/A 3.5 bar50 psi

BUn

N/A EA

Type

N/A Hydraulic Filter Element

Dimensions

Outside Diameter

N/A 5.6 in142 mm

Length

N/A 13.7 in348 mm

Inside Diameter

N/A 85 mm3.346 in