Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A SBF-820X-16Z3BF,ELEMENT

Filter Rating

N/A 3 µm

Style

N/A Cartridge

Seal

N/A Nitrile Rubber (NBR)

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Cap 1 Type

N/A Gasket Cap

Cap 1 Material

N/A Steel

Cap 2 Type

N/A Gasket Cap

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Beta Rating

N/A β3 > 1000

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 380.456 g

Media Type

N/A Microglass

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Collapse Rating

N/A 10.345 bar

BUn

N/A EA

Dimensions

Height

N/A 405.384 mm

Outside Diameter 1

N/A 150.876 mm

Outside Diameter 2

N/A 150.876 mm

Inside Diameter

N/A 66.040 mm

Inside Diameter 2

N/A 66.04 mm