Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A 1.09.20 R 06 PBT /-V-KB

Filter Rating

N/A 6 µm

Seal

N/A Fluoroelastomer (FPM)

Size

N/A 1.09.20

Filter Material

N/A Other Synthetic

Stat-Free

N/A No

Media Type

N/A PBT=Polyester

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

BUn

N/A EA

Dimensions

Height

N/A 21.1 in537 mm

Outside Diameter 1

N/A 2.5 in64.000 mm

Inside Diameter 1

N/A 43.000 mm1.693 in