Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A 1.30.40 R 10 PP /-KB

Filter Rating

N/A 10 µm

Style

N/A Cartridge

Size

N/A 1.30.40

Filter Material

N/A Other Synthetic

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Plastic

Cap 2 Type

N/A Closed End Cap

Cap 2 Material

N/A Plastic

Stat-Free

N/A No

Media Type

N/A PP=Polypropylene

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

BUn

N/A EA

Dimensions

Height

N/A 41.1 in1,043 mm

Outside Diameter 1

N/A 2.5 in64.000 mm

Inside Diameter 1

N/A 43.000 mm1.693 in