Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A 1.09.20R10PP/-SO429

Filter Rating

N/A 10 µm

Size

N/A 1.09.20

Filter Material

N/A Other Synthetic

Stat-Free

N/A No

Media Type

N/A PP=Polypropylene

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

BUn

N/A EA

Bypass Pressure

N/A 3.000 bar43 psi

Dimensions

Height

N/A 21.1 in537 mm

Outside Diameter 1

N/A 2.5 in64.000 mm

Inside Diameter 1

N/A 43.000 mm1.693 in