Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A 1.08.16 D 25 W

Filter Rating

N/A 25 µm

Style

N/A Cartridge

Seal

N/A Nitrile Rubber (NBR)

Size

N/A 1.08.16

Filter Material

N/A Stainless Steel Mesh

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Steel

Cap 2 Type

N/A Closed End Cap

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A No

Flow Direction

N/A Outside - In

Stat-Free

N/A No

Media Type

N/A W=Stainless Steel Wire Mesh

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Collapse Rating

N/A 20.000 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Height

N/A 16.9 in428.8 mm

Outside Diameter 1

N/A 3.78 in96.000 mm

Inside Diameter 1

N/A 56.400 mm2.22 in