Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A 1.09.16 R 15 PA /-KB

Filter Rating

N/A 15 µm

Seal

N/A Nitrile Rubber (NBR)

Size

N/A 1.09.16

Filter Material

N/A Other Synthetic

Stat-Free

N/A No

Media Type

N/A PA= Polyamide

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

BUn

N/A EA

Dimensions

Height

N/A 17.1 in434 mm

Outside Diameter 1

N/A 2.5 in64.000 mm

Inside Diameter 1

N/A 43.000 mm1.693 in