Type |
N/A Hydraulic Filter Element |
Model Code Description |
N/A SBF-9021-8F10V,ELEMENT |
Filter Rating |
N/A 10 µm |
Style |
N/A Cartridge |
Seal |
N/A Fluoroelastomer (FPM) |
Filter Material |
N/A Microglass |
Configuration |
N/A One Open Cap, One Closed Cap |
Cap 1 Type |
N/A O-Ring Cap |
Cap 1 Material |
N/A Steel |
Cap 2 Type |
N/A Closed Cap |
Cap 2 Material |
N/A Steel |
Support Tube Material |
N/A Steel |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β10 > 1000 |
Stat-Free |
N/A No |
Dirt Holding Capacity (DHC) |
N/A 7.610 g |
Media Type |
N/A Sintered Stainless Steel |
Minimum Temperature |
N/A -30 ºC |
Maximum Temperature |
N/A 200 ºC |
Collapse Rating |
N/A 206.897 bar |
BUn |
N/A EA |