Type |
N/A Buegu Clamps |
Model Code Description |
N/A HRBGS 2 A1 10-16 A4 |
Number of Tubes |
N/A 2 |
Stirrup and Weld Plate |
N/A Carbon Steel |
Clamp Body |
N/A Thermoplastic Elastomer (Santoprene TPE 73) |
Minimum Temperature |
N/A -40 ºC-40 ºF |
Maximum Temperature |
N/A 125 ºC257 ºF |
Series |
N/A HRBGS |
Clamp Size |
N/A 2 |
Application |
N/A Buegu Clamp without Weld Plate |
Metal Components Material |
N/A Carbon Steel |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Tube O.D. |
N/A 5/8 in3/4 in |
Pipe Size |
N/A 3/8 in |
Bore Diameter D11 | N/A 0.394 in10 mm |
Bore Diameter D22 | N/A 0.625 in16 mm |
Dimension A1 |
N/A 1.38 in35 mm |
Dimension A2 |
N/A 2.32 in59 mm |
Dimension H1 |
N/A 0.47 in12 mm |
Dimension H2 |
N/A 1.03 in27 mm |
Dimension B |
N/A 0.78 in20 mm |
Bolt Size C |
N/A M6 x 25 |