Buegu clamps are ideal for mobile applications where space is limited. They absorb shock and vibration, and reduce noise.
Unit of Measure

Specifications

Type

N/A Buegu Clamps

Model Code Description

N/A HRBGS 1 GT/HUE18 12-12 TPE A4

Number of Tubes

N/A 2

Stirrup and Weld Plate

N/A Carbon Steel

Clamp Body

N/A Thermoplastic Elastomer (Santoprene TPE 73)

Minimum Temperature

N/A -40 ºC-40 ºF

Maximum Temperature

N/A 125 ºC257 ºF

Series

N/A HRBGS

Clamp Size

N/A 1

Application

N/A Rubber Body & Sleeve for Buegu Clamp

Metal Components Material

N/A Carbon Steel

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Tube O.D.

N/A 1/4 in3/8 in1/2 in

Pipe Size

N/A 1/8 in
Bore Diameter D11 N/A 12 mm
Bore Diameter D22 N/A 12 mm

Dimension A1

N/A 1.18 in30 mm

Dimension A2

N/A 1.97 in50 mm

Dimension H1

N/A 0.39 in10 mm

Dimension H2

N/A 0.91 in23 mm

Dimension B

N/A 0.78 in20 mm

Bolt Size C

N/A M6 x 25

Features

N/A

  • Low Profile Design
  • Shock and vibration reduction
  • Easy installation

Note

N/A Consult factory for different bore diameters

  1. Dimensions are in inches (mm).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.

  • 1 Consult factory for sizes 1 and 2 with different bore diameters.
  • 2 Consult factory for sizes 1 and 2 with different bore diameters.