Part Number | 
                        
                            Model Code Description | 
                        
                            Connection Type | 
                        
                            Operating Pressure [Max] | 
                        
                            End Size | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|
| 363501 | Model Code Description N/A Thermal Fuse Cap 7/8-14 UNF | Connection Type N/A SAE | Operating Pressure [Max] N/A 345 bar5000 psi | End Size N/A 7/8-14 UNF | Core Products | 
| 2072438 | Model Code Description N/A Thermal Fuse Cap with Gas Valve Adapter G3/4 | Connection Type N/A BSPP | Operating Pressure [Max] N/A 345 bar5000 psi | End Size N/A G3/4 | Core Products |