The Sandwich isolation valve allows for the isolation and locking of directional valves on a manifold. This results in a decrease in down time for hydraulic system repair and maintenance.
                            Part Number | 
                        
                            Model Code Description | 
                        
                            Body Material | 
                        
                            Overall Length | 
                        
                            Overall Width | 
                        
                            Overall Height | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 4583754 | N/A KHZ-DN06-CETOP-1112-09X-A-PABT*UNC | Body Material N/A Carbon Steel | Overall Length N/A 3.91 in99.3 mm | Overall Width N/A 1.89 in48 mm | Overall Height N/A 3.01 in76.5 mm | Core Products | 
| 4583870 | N/A KHZ-DN10-CETOP-1112-09X-A-PABT*UNC | Body Material N/A Carbon Steel | Overall Length N/A 5.63 in143 mm | Overall Width N/A 2.76 in70 mm | Overall Height N/A 4.35 in110.5 mm | Core Products | 
| 4583871 | N/A KHZ-DN10-CETOP-1112-09X-A-PABTY*UNC | Body Material N/A Carbon Steel | Overall Length N/A 5.63 in143 mm | Overall Width N/A 2.76 in70 mm | Overall Height N/A 4.35 in110.5 mm | Core Products |