3029409
|
Model Code Description
N/A RP08A-01-AB3-N-15-4
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Buna-N
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3029392
|
Model Code Description
N/A RP08A-01-AS6-N-15-3
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Buna-N
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3029393
|
Model Code Description
N/A RP08A-01-AS6-N-15-4
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Buna-N
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3029394
|
Model Code Description
N/A RP08A-01-AS6-NS-15-3
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Buna-N with Sealed Piston
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3029395
|
Model Code Description
N/A RP08A-01-AS6-NS-15-4
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Buna-N with Sealed Piston
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3029396
|
Model Code Description
N/A RP08A-01-AS6-V-15-3
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Viton®
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3029397
|
Model Code Description
N/A RP08A-01-AS6-V-15-4
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Viton®
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3029398
|
Model Code Description
N/A RP08A-01-AS6-VS-15-3
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Viton® with Sealed Piston
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
2593257
|
Model Code Description
N/A RP08A-01-C-BNS-15-3
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Buna-N with Sealed Piston
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
561916
|
Model Code Description
N/A RP08A-01-C-N-15-3 QS
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Buna-N
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
561918
|
Model Code Description
N/A RP08A-01-C-N-15-4 QS
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Buna-N
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3143058
|
Model Code Description
N/A RP08A-01-C-N-50-3
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Buna-N
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
561917
|
Model Code Description
N/A RP08A-01-C-NS-15-3
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Buna-N with Sealed Piston
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
561919
|
Model Code Description
N/A RP08A-01-C-NS-15-4
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Buna-N with Sealed Piston
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3010157
|
Model Code Description
N/A RP08A-01-C-V-15-3
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Viton®
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3010158
|
Model Code Description
N/A RP08A-01-C-V-15-4
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Viton®
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3010159
|
Model Code Description
N/A RP08A-01-C-VS-15-3
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Viton® with Sealed Piston
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3010160
|
Model Code Description
N/A RP08A-01-C-VS-15-4
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Viton® with Sealed Piston
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3029364
|
Model Code Description
N/A RP08A-01-SS6-N-15-3
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Buna-N
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
3029369
|
Model Code Description
N/A RP08A-01-SS6-V-15-4
|
Nominal Flow
N/A 10 gpm38 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Viton®
|
Torque
N/A 34 to 41 N·m25 to 30 ft·lb
|
2592945
|
Model Code Description
N/A RP10A-01-AB4-VS-15-3
|
Nominal Flow
N/A 16 gpm60 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Viton® with Sealed Piston
|
Torque
N/A 47 to 54 N·m35 to 40 ft·lb
|
561206
|
Model Code Description
N/A RP10A-01-C-N-15-3 QS
|
Nominal Flow
N/A 16 gpm60 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Buna-N
|
Torque
N/A 47 to 54 N·m35 to 40 ft·lb
|
561208
|
Model Code Description
N/A RP10A-01-C-N-15-4 QS
|
Nominal Flow
N/A 16 gpm60 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Buna-N
|
Torque
N/A 47 to 54 N·m35 to 40 ft·lb
|
561207
|
Model Code Description
N/A RP10A-01-C-NS-15-3
|
Nominal Flow
N/A 16 gpm60 L/min
|
Pilot Ratio
N/A 3:1
|
Seal Material
N/A Buna-N with Sealed Piston
|
Torque
N/A 47 to 54 N·m35 to 40 ft·lb
|
561209
|
Model Code Description
N/A RP10A-01-C-NS-15-4
|
Nominal Flow
N/A 16 gpm60 L/min
|
Pilot Ratio
N/A 4:1
|
Seal Material
N/A Buna-N with Sealed Piston
|
Torque
N/A 47 to 54 N·m35 to 40 ft·lb
|