| 
                                    
                                            
                                        3029409                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-AB3-N-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3029392                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-AS6-N-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3029393                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-AS6-N-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3029394                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-AS6-NS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3029395                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-AS6-NS-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3029396                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-AS6-V-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3029397                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-AS6-V-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3029398                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-AS6-VS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2593257                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-C-BNS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561916                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-C-N-15-3 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561918                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-C-N-15-4 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3143058                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-C-N-50-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561917                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-C-NS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561919                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-C-NS-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010157                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-C-V-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010158                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-C-V-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010159                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-C-VS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010160                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-C-VS-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3029364                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-SS6-N-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3029369                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP08A-01-SS6-V-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        10 gpm38 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        34 to 41 N·m25 to 30 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2592945                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP10A-01-AB4-VS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        47 to 54 N·m35 to 40 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561206                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP10A-01-C-N-15-3 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        47 to 54 N·m35 to 40 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561208                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP10A-01-C-N-15-4 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        47 to 54 N·m35 to 40 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561207                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP10A-01-C-NS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        47 to 54 N·m35 to 40 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561209                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP10A-01-C-NS-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        47 to 54 N·m35 to 40 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 |