| 
                                    
                                            
                                        3010161                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP10A-01-C-V-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        47 to 54 N·m35 to 40 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010162                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP10A-01-C-V-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        47 to 54 N·m35 to 40 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010163                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP10A-01-C-VS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        47 to 54 N·m35 to 40 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010164                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP10A-01-C-VS-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        47 to 54 N·m35 to 40 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2597914                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP10A-01-SS8-N- 15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        16 gpm60 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        47 to 54 N·m35 to 40 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2593488                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-AS16-N-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2595452                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-AS16-N-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2594586                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-AS16-V-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561996                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-C-N-15-3 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561998                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-C-N-15-4 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561997                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-C-NS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        561999                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-C-NS-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010165                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-C-V-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010166                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-C-V-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010167                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-C-VS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3010168                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-C-VS-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Viton® with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2594898                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-SS16-N-15-4 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        4:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2598905                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RP16A-01-SS16-NS-15-3 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        40 gpm150 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Pilot Ratio                                                    
 N/A                                                        3:1 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N with Sealed Piston 
                                                    
                                    
                                 | 
                                
                                    
                                        Torque                                                    
 N/A                                                        176 to 190 N·m130 to 140 ft·lb
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 |