2591425                                      
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         RS08-01-SS6-N-3-500V200  
                                                     
                                     
                                 
                                
                                    
                                        Pilot Ratio                                                     
 N/A                                                         3:1  
                                                     
                                     
                                 
                                
                                    
                                        Seal Material                                                     
 N/A                                                         Buna-N  
                                                     
                                     
                                 
                                
                                    
                                        Body Material                                                     
 N/A                                                         Steel  
                                                     
                                     
                                 
                                
                                    
                                        Adjustment Options                                                     
 N/A                                                         Allen Head (HEX 5/32 in.)  
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2599775                                      
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         RS08-01-SS6-N-4-500F319  
                                                     
                                     
                                 
                                
                                    
                                        Pilot Ratio                                                     
 N/A                                                         4:1  
                                                     
                                     
                                 
                                
                                    
                                        Seal Material                                                     
 N/A                                                         Buna-N  
                                                     
                                     
                                 
                                
                                    
                                        Body Material                                                     
 N/A                                                         Steel  
                                                     
                                     
                                 
                                
                                    
                                        Adjustment Options                                                     
 N/A                                                         Factory Pre-Set, Non-Adjustable  
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        3055825                                      
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         RS08-01-SS6-N-4-500V  
                                                     
                                     
                                 
                                
                                    
                                        Pilot Ratio                                                     
 N/A                                                         4:1  
                                                     
                                     
                                 
                                
                                    
                                        Seal Material                                                     
 N/A                                                         Buna-N  
                                                     
                                     
                                 
                                
                                    
                                        Body Material                                                     
 N/A                                                         Steel  
                                                     
                                     
                                 
                                
                                    
                                        Adjustment Options                                                     
 N/A                                                         Allen Head (HEX 5/32 in.)  
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2591235                                      
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         RS08-01-SS6-N-4-500V300  
                                                     
                                     
                                 
                                
                                    
                                        Pilot Ratio                                                     
 N/A                                                         4:1  
                                                     
                                     
                                 
                                
                                    
                                        Seal Material                                                     
 N/A                                                         Buna-N  
                                                     
                                     
                                 
                                
                                    
                                        Body Material                                                     
 N/A                                                         Steel  
                                                     
                                     
                                 
                                
                                    
                                        Adjustment Options                                                     
 N/A                                                         Allen Head (HEX 5/32 in.)  
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2598793                                      
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         RS08-01-SS6-V-3-500V  
                                                     
                                     
                                 
                                
                                    
                                        Pilot Ratio                                                     
 N/A                                                         3:1  
                                                     
                                     
                                 
                                
                                    
                                        Seal Material                                                     
 N/A                                                         Viton®  
                                                     
                                     
                                 
                                
                                    
                                        Body Material                                                     
 N/A                                                         Steel  
                                                     
                                     
                                 
                                
                                    
                                        Adjustment Options                                                     
 N/A                                                         Allen Head (HEX 5/32 in.)  
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2599538                                      
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         RS08-01-SS6-V-4-500F319  
                                                     
                                     
                                 
                                
                                    
                                        Pilot Ratio                                                     
 N/A                                                         4:1  
                                                     
                                     
                                 
                                
                                    
                                        Seal Material                                                     
 N/A                                                         Viton®  
                                                     
                                     
                                 
                                
                                    
                                        Body Material                                                     
 N/A                                                         Steel  
                                                     
                                     
                                 
                                
                                    
                                        Adjustment Options                                                     
 N/A                                                         Factory Pre-Set, Non-Adjustable  
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2566485                                      
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         RS08-01-SS6-V-4-500V  
                                                     
                                     
                                 
                                
                                    
                                        Pilot Ratio                                                     
 N/A                                                         4:1  
                                                     
                                     
                                 
                                
                                    
                                        Seal Material                                                     
 N/A                                                         Viton®  
                                                     
                                     
                                 
                                
                                    
                                        Body Material                                                     
 N/A                                                         Steel  
                                                     
                                     
                                 
                                
                                    
                                        Adjustment Options                                                     
 N/A                                                         Allen Head (HEX 5/32 in.)  
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        3174434                                      
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         RS08-50-C-N-4-200V  
                                                     
                                     
                                 
                                
                                    
                                        Pilot Ratio                                                     
 N/A                                                         4:1  
                                                     
                                     
                                 
                                
                                    
                                        Seal Material                                                     
 N/A                                                         Buna-N  
                                                     
                                     
                                 
                                
                                    
                                        Body Material                                                     N/A 
                                     
                                 
                                
                                    
                                        Adjustment Options                                                     
 N/A                                                         Allen Head (HEX 5/32 in.)  
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2597487                                      
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         RS08-C-N-3-500V180  
                                                     
                                     
                                 
                                
                                    
                                        Pilot Ratio                                                     
 N/A                                                         3:1  
                                                     
                                     
                                 
                                
                                    
                                        Seal Material                                                     
 N/A                                                         Buna-N  
                                                     
                                     
                                 
                                
                                    
                                        Body Material                                                     N/A 
                                     
                                 
                                
                                    
                                        Adjustment Options                                                     
 N/A                                                         Allen Head (HEX 5/32 in.)  
                                                     
                                     
                                 
                                
                                    
                                        Core Products