| 
                                    
                                            
                                        2597200                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV10A-01-SS8-N-15 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        21 gpm80 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        1 bar15 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2560848                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV12A-01-AS12-N-05 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        31 gpm120 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        0.35 bar5 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3047039                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV12A-01-C-N-05 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        31 gpm120 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        0.35 bar5 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3047040                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV12A-01-C-N-12 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        31 gpm120 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        0.8 bar12 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3047041                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV12A-01-C-N-25 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        31 gpm120 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        1.7 bar25 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3047042                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV12A-01-C-N-50 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        31 gpm120 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        3.5 bar50 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3046520                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV12A-01-C-V-05 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        VitonĀ® 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        31 gpm120 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        0.35 bar5 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2596493                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV12A-01-SS12-V-05 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        VitonĀ® 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Steel 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        31 gpm120 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        0.35 bar5 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2560849                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV16A-01-AS16-N-05 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Aluminum 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        44 gpm165 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        0.35 bar5 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3015349                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV16A-01-C-N-05 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        44 gpm165 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        0.35 bar5 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3555397                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV16A-01-C-N-100 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        44 gpm165 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        6.9 bar100 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3015350                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV16A-01-C-N-15 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        44 gpm165 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        1 bar15 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3015351                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV16A-01-C-N-30 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        44 gpm165 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        2.1 bar30 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3015352                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV16A-01-C-N-70 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        44 gpm165 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        4.8 bar70 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3015363                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV16A-01-C-V-05 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        VitonĀ® 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        44 gpm165 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        0.35 bar5 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3015364                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV16A-01-C-V-15 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        VitonĀ® 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        44 gpm165 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        1 bar15 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3926014                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        RV16A-01E-C-N-05 
                                                    
                                    
                                 | 
                                
                                    
                                        Seal Material                                                    
 N/A                                                        Buna-N 
                                                    
                                    
                                 | 
                                
                                    
                                        Body Material                                                    
 N/A                                                        Cartridge only 
                                                    
                                    
                                 | 
                                
                                    
                                        Nominal Flow                                                    
 N/A                                                        44 gpm165 L/min
                                                    
                                    
                                 | 
                                
                                    
                                        Cracking Pressure                                                    
 N/A                                                        0.35 bar5 psi
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 |