A screw-in cartridge, spool type, pressure compensated flow divider/combiner.
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Nominal Flow

Cavity

Connection Type

Size

Core Products

2592493 N/A ST10-01-AS8-N-11 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A SAE-8 N/A 10
2560125 N/A ST10-01-AS8-N-22 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A SAE-8 N/A 10
2594736 N/A ST10-01-AS8-N-33 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A SAE-8 N/A 10
2562115 N/A ST10-01-AS8-N-44 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A SAE-8 N/A 10
2598233 N/A ST10-01-AS8-N-55 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A SAE-8 N/A 10
2596976 N/A ST10-01-AS8-N-66 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A SAE-8 N/A 10
2610163 N/A ST10-01-C-N-0505 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
562884 N/A ST10-01-C-N-11 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
562885 N/A ST10-01-C-N-22 QS N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
562886 N/A ST10-01-C-N-33 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
2610435 N/A ST10-01-C-N-36 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
562887 N/A ST10-01-C-N-44 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
2610375 N/A ST10-01-C-N-46 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
562888 N/A ST10-01-C-N-55 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
562889 N/A ST10-01-C-N-66 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
3021458 N/A ST10-01-C-V-33 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
3021461 N/A ST10-01-C-V-66 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A Cartridge Only N/A 10
2594520 N/A ST10-01-SS8-N-11 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A SAE-8 N/A 10
2594883 N/A ST10-01-SS8-N-33 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A SAE-8 N/A 10
2599068 N/A ST10-01-SS8-N-55 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A SAE-8 N/A 10
2596100 N/A ST10-01-SS8-N-66 N/A Up to 12 gpm45 L/min N/A FC10-4 N/A SAE-8 N/A 10
2560531 N/A ST16-01-AS16-1515 N/A Up to 40 gpm150 L/min N/A FC16-4 N/A SAE-8 N/A 16
2598256 N/A ST16-01-AS16-N-1212 N/A Up to 40 gpm150 L/min N/A FC16-4 N/A SAE-8 N/A 16
2596866 N/A ST16-01-AS16-N-2020 N/A Up to 40 gpm150 L/min N/A FC16-4 N/A SAE-8 N/A 16
3012922 N/A ST16-01-C-N-1212 N/A Up to 40 gpm150 L/min N/A FC16-4 N/A Cartridge Only N/A 16
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2