Part Number |
Type |
Model Code Description |
Housing Type |
Closing Flow Rate [Max] |
End Size |
Core Products |
|---|---|---|---|---|---|---|
| 2069301 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE3/4-16-X-8GPM | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Core Products |
| 2069016 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE9/16-18-X-15LPM STD. SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A SAE 9/16-18 | Core Products |
| 2063213 | Type N/A Hose Break Valve | Model Code Description N/A RBXX-SAE1-1/16-12-X-120LPM STD. SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 32 gpm120 L/min | End Size N/A SAE 1-1/16-12 | Core Products |
| 2062656 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE3/4-16-X-XX FACTORY SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A | End Size N/A SAE 3/4-16 | Core Products |
| 2062966 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE9/16-18-X-XX FACTORY SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A | End Size N/A SAE 9/16-18 | Core Products |
| 2063518 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE1-1/16-12-X-XX FACTORY SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A | End Size N/A SAE 1-1/16-12 | Core Products |
| 2063519 | Type N/A Hose Break Valve | Model Code Description N/A RBXX-SAE1-1/16-12-X-XX FACTORY SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A | End Size N/A SAE 1-1/16-12 | Core Products |
| 2064476 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE9/16-18-X-XX FACTORY SET | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A | End Size N/A | Core Products |
| 2064477 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE1-1/16-12-X-XX FACTORY SET | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A | End Size N/A | Core Products |
| 710025 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R1/4-X-25LPM (STD. SET) | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 32 gpm120 L/min | End Size N/A | Core Products |
| 710028 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R1/2-X-75LPM (STD. SET) | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 32 gpm120 L/min | End Size N/A | Core Products |
| 2058129 | Type N/A Hose Break Valve | Model Code Description N/A HOUSING RBXB 1 1/16-12SAE | Housing Type N/A Housing Only | Closing Flow Rate [Max] N/A | End Size N/A SAE 1-1/16-12 | Core Products |
| 2069493 | Type N/A Hose Break Valve | Model Code Description N/A RBCC-NPT3/4-X-XX FACTORY SET | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A | End Size N/A | Core Products |