Part Number | 
                        
                            Model Code Description | 
                        
                            Connection Type | 
                        
                            Adapter Type | 
                        
                            Hose Length | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|
| 3195556 | Model Code Description N/A Adapter G12 FPU - G3/4 Assy. (Australia) | Connection Type N/A G12 | Adapter Type N/A G12 | Hose Length N/A | Core Products | 
| 2103421 | Model Code Description N/A Adapter G3 | Connection Type N/A G3 | Adapter Type N/A G3 | Hose Length N/A | Core Products | 
| 236373 | Model Code Description N/A Adapter G5 | Connection Type N/A G5 | Adapter Type N/A G5 | Hose Length N/A | Core Products | 
| 2103423 | Model Code Description N/A Adapter G6 | Connection Type N/A G6 | Adapter Type N/A G6 | Hose Length N/A | Core Products | 
| 236377 | Model Code Description N/A Adapter G7 | Connection Type N/A G7 | Adapter Type N/A G7 | Hose Length N/A | Core Products | 
| 2103425 | Model Code Description N/A Adapter G8 | Connection Type N/A G8 | Adapter Type N/A G8 | Hose Length N/A | Core Products | 
| 241168 | Model Code Description N/A Adapter G9 | Connection Type N/A G9 | Adapter Type N/A G9 | Hose Length N/A | Core Products | 
| 2086622 | Model Code Description N/A Hose Assembly FPO 210 (CGA 580) | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 2701621 | Model Code Description N/A Hose FPO 3000 PSI 3M | Connection Type N/A | Adapter Type N/A | Hose Length N/A 3 m | Core Products | 
| 2115552 | Model Code Description N/A Hose FPS/FPK 15M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 15 m | Core Products | 
| 236514 | Model Code Description N/A Hose FPS/FPK 2.5M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 2.5 m | Core Products | 
| 3117720 | Model Code Description N/A Hose FPS/FPK 10M 5500 PSI W/G4.1 | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 10.0 m | Core Products | 
| 3053703 | Model Code Description N/A Hose FPS/FPK 2.5M 5500 PSI W/ G4.1 | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 2.5 m | Core Products | 
| 2109765 | Model Code Description N/A Hose FPS/FPK 20M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 20 m | Core Products | 
| 2109574 | Model Code Description N/A Hose FPS/FPK 28M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 28 m | Core Products | 
| 3053704 | Model Code Description N/A Hose FPS/FPK 4M 5500 PSI with G4.1 CONN. | Connection Type N/A G4.1 | Adapter Type N/A | Hose Length N/A 4 m | Core Products | 
| 3269153 | Model Code Description N/A Seal Kit for Adapter A1 – A13 | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 2117669 | Model Code Description N/A Seal Kit FPU-1 | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 3051104 | Model Code Description N/A Screw for A3 Adapter | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 606759 | Model Code Description N/A Pressure Gauge E63/10/145 PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 606761 | Model Code Description N/A Pressure Gauge E63/100/1400PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 606760 | Model Code Description N/A Pressure Gauge E63/25/350 PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 606762 | Model Code Description N/A Pressure Gauge E63/250/3600PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 606763 | Model Code Description N/A Pressure Gauge E63/400/5800PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 2701741 | Model Code Description N/A GAS VALVE EXTENSION 3000 PSI (S11 T/R) | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |