Part Number | 
                        
                            Model Code Description | 
                        
                            Connection Type | 
                        
                            Adapter Type | 
                        
                            Hose Length | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|
| 2067646 | Model Code Description N/A Adapters D4/D7 with O-Ring (7.5x2) | Connection Type N/A | Adapter Type N/A D4 & D7 | Hose Length N/A | Core Products | 
| 2068737 | Model Code Description N/A Adapter G4 Assembly | Connection Type N/A G4 | Adapter Type N/A | Hose Length N/A | Core Products | 
| 236369 | Model Code Description N/A Adapter D7 | Connection Type N/A | Adapter Type N/A D7 | Hose Length N/A | Core Products | 
| 236376 | Model Code Description N/A Adapter G2 | Connection Type N/A G2 | Adapter Type N/A G2 | Hose Length N/A | Core Products | 
| 236445 | Model Code Description N/A Manual Bleed Valve FPS/FPK | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 236515 | Model Code Description N/A Hose FPS/FPK 4M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 4 m | Core Products | 
| 291531 | Model Code Description N/A Adapter A5 (FPK TO M8X1) | Connection Type N/A | Adapter Type N/A A5 | Hose Length N/A | Core Products | 
| 291533 | Model Code Description N/A Adapter A3 (FPK/SB) | Connection Type N/A | Adapter Type N/A A3 | Hose Length N/A | Core Products | 
| 361605 | Model Code Description N/A Adapter A2 (FPK TO 5/8-18UNF) | Connection Type N/A | Adapter Type N/A A2 | Hose Length N/A | Core Products | 
| 361619 | Model Code Description N/A Adapter A1 (FPK TO M16X1.5-MINIMESS) | Connection Type N/A | Adapter Type N/A A1 | Hose Length N/A | Core Products | 
| 366374 | Model Code Description N/A Adapter D4 | Connection Type N/A | Adapter Type N/A D4 | Hose Length N/A | Core Products | 
| 373405 | Model Code Description N/A Hose FPS/FPK 10M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 10.0 m | Core Products | 
| 2128849 | Model Code Description N/A Adapter A10 (FPK TO 7/8-14UNF,SPECIAL) | Connection Type N/A | Adapter Type N/A A10 | Hose Length N/A | Core Products | 
| 3018210 | Model Code Description N/A Adapter A11 (FPK TO M16 X 2) | Connection Type N/A | Adapter Type N/A A11 | Hose Length N/A | Core Products | 
| 3203185 | Model Code Description N/A Adapter A12 (FPK TO M16x2 MINIMESS) | Connection Type N/A | Adapter Type N/A A12 | Hose Length N/A | Core Products | 
| 3911267 | Model Code Description N/A Adapter A13-5/8-18UNF | Connection Type N/A | Adapter Type N/A A13 | Hose Length N/A | Core Products | 
| 291536 | Model Code Description N/A Adapter A4 (FPK TO 7/8-14UNF,SPECIAL) | Connection Type N/A | Adapter Type N/A A4 | Hose Length N/A | Core Products | 
| 2108819 | Model Code Description N/A Adapter A6 (FPK TO G3/4A) | Connection Type N/A | Adapter Type N/A A6 | Hose Length N/A | Core Products | 
| 2110629 | Model Code Description N/A Adapter A7 (FPK TO G1/4) | Connection Type N/A | Adapter Type N/A A7 | Hose Length N/A | Core Products | 
| 2124524 | Model Code Description N/A Adapter A8 (FPK to G3/4) | Connection Type N/A | Adapter Type N/A A8 | Hose Length N/A | Core Products | 
| 2128638 | Model Code Description N/A Adapter A9 (FPK TO VG8) | Connection Type N/A | Adapter Type N/A A9 | Hose Length N/A | Core Products | 
| 2701356 | Model Code Description N/A Adapter B-682 (CGA680 F - 1/2"NPT M) | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 2701355 | Model Code Description N/A Adapter B-70 (CGA580 F - 1/4"NPT M) | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products | 
| 2103427 | Model Code Description N/A Adapter G10 | Connection Type N/A G10 | Adapter Type N/A G10 | Hose Length N/A | Core Products | 
| 3018678 | Model Code Description N/A Adapter G11 FPU - G5/8-ISO228 | Connection Type N/A G11 | Adapter Type N/A G11 | Hose Length N/A | Core Products |