Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 307723 | N/A VD10C.1 | N/A Electrical Switch | N/A 10 bar145 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 308232 | N/A VD1C.0 | N/A Electrical Switch | N/A 1 bar15 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1275545 | N/A VD1C.0/W | N/A Electrical Switch | N/A 1 bar15 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 1285318 | N/A VD1C.0/-W-P | N/A Electrical Switch | N/A 1 bar15 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 312038 | N/A VD2C.0 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2202644 | N/A VD2C.0/-cRUus | N/A Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2097382 | N/A VD2C.0/T100 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2068306 | N/A VD2C.0/V | N/A Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2200736 | N/A VD2C.0/V-cRUus | N/A Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2064490 | N/A VD3C.0/V | N/A Electrical Switch | N/A 3 bar43 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1270784 | N/A VD4C.0 | N/A Electrical Switch | N/A 4 bar58 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 306839 | N/A VD5C.0 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1263385 | N/A VD5C.0/-30C | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2087311 | N/A VD5C.0/-cRUus | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2064295 | N/A VD5C.0/T100 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 306859 | N/A VD5C.0/-V | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2062885 | N/A VD5C.0/V | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2099773 | N/A VD5C.0/V-cRUus | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2092877 | N/A VD5C.0/V-T100 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 314519 | N/A VD5C.0/W | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 301686 | N/A VD7C.0 | N/A Electrical Switch | N/A 7 bar101 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1312043 | N/A VD7C.0/V | N/A Electrical Switch | N/A 7 bar101 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 307611 | N/A VD8C.0 | N/A Electrical Switch | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1272701 | N/A VD8C.0/-30C | N/A Electrical Switch | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2088612 | N/A VD8C.0/-cRUus | N/A Electrical Switch | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m |