Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1325123 | N/A VD 8 CD.0 /-V-2MO-40C | N/A Electrical Switch | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1325124 | N/A VD 8 CD.0 /-V-2MO-40C-OE | N/A Electrical Switch | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1302711 | N/A VD2CD.0/-2M0 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2096179 | N/A VD2CD.0/-2M0-OE | N/A Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1289999 | N/A VD5CD.0/-2M0 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1295004 | N/A VD5CD.0/-2M0-OE | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1283394 | N/A VD5CD.0/-2M20 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1285348 | N/A VD5CD.0/-2M20-OE | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m |