Early warning pressure devices protect the hydraulic circuit from contamination, alerting the operator that the filter element is near capacity and must be changed. The clogging indicator is typically set to trip at 1-bar (14 psid) below the filter bypass setting, to allow the operator sufficient time for element change-out. Available in visual, combo electrical/visual, as well as an extensive list of other options and certifications. A comprehensive offering of clogging indicators ensures that any application can be accommodated.

1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Model Code Description

Type of Indication

Trip Pressure / Range

Operating Pressure [Max]

Thread

Medium

Maximum Torque

Core Products

1311401 N/A VD 0.8 LZ.1 /-BO N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 0.8 bar12 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1296022 N/A VD 2 LZ.1 /-V-BO N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
303341 N/A VD 8 LZ 1/-CN N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) N/A 8 bar116 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
304357 N/A VD 8 LZ.1 /-V N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 8 bar116 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1302898 N/A VD0.8LZ.1 N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 0.8 bar12 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1283957 N/A VD0.8LZ.1/-V N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 0.8 bar12 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1287907 N/A VD1.5LE.1 N/A Visual (Red Pin) & Electrical Switch (100% Activation) N/A 1 bar15 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1288360 N/A VD10.3LZ.1/-03195024 N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 10 bar145 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1270845 N/A VD1LZ.1/DB N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) N/A 1 bar15 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1311012 N/A VD1LZ.1-/V-DB N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) N/A 1 bar15 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1275038 N/A VD2.2LZ.1/-DB-30C N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1287155 N/A VD2.5LZ.1/BO N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1290355 N/A VD2.5LZ.1/-V-DB N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
317059 N/A VD2LZ.0 N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1262087 N/A VD2LZ.1/-1GS N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1288673 N/A VD2LZ.1/-1GS-30C N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1266787 N/A VD2LZ.1/AV N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1265420 N/A VD2LZ.1/-BO N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
302965 N/A VD2LZ.1/-CN N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
317062 N/A VD2LZ.1/-DB N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
304355 N/A VD2LZ.1/-V N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1313793 N/A VD2LZ.1/V-DB-30C N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
306083 N/A VD2LZ.1/-W-DB N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Water Base N/A 37 lb·ft50 N·m
1276600 N/A VD2LZ.2/-D4C N/A Electrical Switch (75% & 100% Activation) W/30ºC Thermal Lockout. 4 LED's (grn=pwr, Blue= Below 86ºF, Yel=75%, Red=100%) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
2551751 N/A VD2LZ.X/-CN N/A Visual (Red Pin) & Electrical Switch (75% & 100% Activation). 3 LED's (Grn=Power, Yel=75%, Red=100%) N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 37 lb·ft50 N·m
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3