Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1275526 | N/A VM0.8C.0 | N/A Electrical Switch | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1294935 | N/A VM0.8C.0/V | N/A Electrical Switch | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1277426 | N/A VM1C.0 | N/A Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2085724 | N/A VM1C.0/cRUus | N/A Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1277550 | N/A VM1C.0/V | N/A Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1297773 | N/A VM2.5C.0 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1308917 | N/A VM2.5C.0/V | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1295449 | N/A VM2.5D.0/V-L24 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 311645 | N/A VM2C.0 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2089244 | N/A VM2C.0/cRUus | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2079658 | N/A VM2C.0/SI | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2551765 | N/A VM2C.0/-V | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2068526 | N/A VM2C.0/V | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2058371 | N/A VM2C.1/T100 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 317001 | N/A VM3C.0 | N/A Electrical Switch | N/A 3 bar43 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2205361 | N/A VM3C.0/cRUus | N/A Electrical Switch | N/A 3 bar43 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1277525 | N/A VM3C.0/V | N/A Electrical Switch | N/A 3 bar43 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 306849 | N/A VM5C.0 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2096475 | N/A VM5C.0/cRUus | N/A Electrical Switch | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2077471 | N/A VM5C.0/T100 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2551770 | N/A VM5C.0/-V | N/A Electrical Switch | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 306864 | N/A VM5C.0/V | N/A Electrical Switch | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2078528 | N/A VM5C.0/V-T100 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 308067 | N/A VM8C.0 | N/A Electrical Switch | N/A 8 bar116 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2203754 | N/A VM8C.0/cRUus | N/A Electrical Switch | N/A 8 bar116 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m |