Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|
| 1287943 | Model Code Description N/A VMF 5 BM.1 /-V | Type of Indication N/A Return Line Static Indicator | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1281969 | Model Code Description N/A VMF2BM.1 | Type of Indication N/A Return Line Static Indicator | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1293230 | Model Code Description N/A VMF2BM.1/-V | Type of Indication N/A Return Line Static Indicator | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1322335 | Model Code Description N/A VMF5BM.1 | Type of Indication N/A Return Line Static Indicator | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A 11 lb·ft15 N·m | Core Products |
| 1264238 | Model Code Description N/A VR2BM.1 | Type of Indication N/A Return Line Static Indicator | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A | Core Products |
| 1273734 | Model Code Description N/A VR2BM.1/-V | Type of Indication N/A Return Line Static Indicator | Trip Pressure / Range N/A 2 bar29 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A | Core Products |
| 1291166 | Model Code Description N/A VR5BM.1 | Type of Indication N/A Return Line Static Indicator | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A | Core Products |
| 1304061 | Model Code Description N/A VR5BM.1/-V | Type of Indication N/A Return Line Static Indicator | Trip Pressure / Range N/A 5 bar72 psi | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Maximum Torque N/A | Core Products |