Early warning pressure devices protect the hydraulic circuit from contamination, alerting the operator that the filter element is near capacity and must be changed. The clogging indicator is typically set to trip at 1-bar (14 psid) below the filter bypass setting, to allow the operator sufficient time for element change-out. Available in visual, combo electrical/visual, as well as an extensive list of other options and certifications. A comprehensive offering of clogging indicators ensures that any application can be accommodated.
1 - 25 of 37 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Pressure Setting (bar)

  • 0.2
  • 0.8
  • 1
  • 2
  • 2.5
  • 3
  • 5
  • 6
  • 8

Pressure Setting (psi)

  • 3
  • 11
  • 15
  • 29
  • 36
  • 43
  • 72
  • 87
  • 116

Switching Type

  • N/C or N/O (Change-over contacts)
  • N/O (75%), N/C (100%)
  • N/O Contact

Part Number

Model Code Description

Type of Indication

Trip Pressure / Range

Thread

Switching Type

Medium

Maximum Torque

Core Products

N/A VMF 2.5 LZ.1 /-D4C N/A Electrical Switch (75% & 100% Activation) W/30ºC Thermal Lockout. 4 LED's (grn=pwr, Blue= Below 86ºF, Yel=75%, Red=100%) N/A 2.5 bar36 psi N/A G 1/8 N/A N/O (75%), N/C (100%) N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF2.5D.1/-L110 N/A Visual Indicator & Electrical Switch N/A 2.5 bar36 psi N/A G 1/8 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF2.5D.1/L24 N/A Visual Indicator & Electrical Switch N/A 2.5 bar36 psi N/A G 1/8 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF2D.0/-L110 N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/8 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF2D.0/L24 N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/8 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF2D.0/V-L24 N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/8 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF2D.1/-LED N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/8 N/A N/O Contact N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF3D.0/V-L110 N/A Visual Indicator & Electrical Switch N/A 3 bar43 psi N/A G 1/8 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF5D.0/-L24 N/A Visual Indicator & Electrical Switch N/A 5 bar72 psi N/A G 1/8 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VMF5D.1/L110 N/A Visual Indicator & Electrical Switch N/A 5 bar72 psi N/A G 1/8 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 11 lb·ft15 N·m
N/A VR0.2D.0/L110 N/A Visual Indicator & Electrical Switch N/A 0.2 bar3 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR0.2D.0/V-L110 N/A Visual Indicator & Electrical Switch N/A 0.2 bar3 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR0.8D.0/-L110 N/A Visual Indicator & Electrical Switch N/A 0.8 bar11 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR0.8D.0/-L220 N/A Visual Indicator & Electrical Switch N/A 0.8 bar11 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR0.8D.0/-L24 N/A Visual Indicator & Electrical Switch N/A 0.8 bar11 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR0.8D.0/-V-L110 N/A Visual Indicator & Electrical Switch N/A 0.8 bar11 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR1D.0/-L110 N/A Visual Indicator & Electrical Switch N/A 1 bar15 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR2.5D.0/L24 N/A Visual Indicator & Electrical Switch N/A 2.5 bar36 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR2D.1/L110 N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR2D.1/-L220 N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR2D.1/-L24 N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR2D.1/LED N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/2 N/A N/O Contact N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR2D.1/V-L110 N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR2D.1/V-L220 N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
N/A VR2D.1/V-L24 N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A G 1/2 N/A N/C or N/O (Change-over contacts) N/A Mineral Oil or Water Based Fluids N/A 22 lb·ft30 N·m
1 - 25 of 37 | Results Per Page | View | Unit of Measure
1 2