AC-M Series
Coolers-Air Cooled (Standard)
The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation.
Part Number |
Model Code Description |
Heat Removed |
Flow [Min] |
Flow [Max] |
Core Products |
|---|---|---|---|---|---|
| 7705843 | Model Code Description N/A AC-M 2 2.5 12V HB S TS140 | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705844 | Model Code Description N/A AC-M 2 2.5 12V HB S IBP2 | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705847 | Model Code Description N/A AC-M 2 2.5 12V HB S IBP2 TS140 | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705851 | Model Code Description N/A AC-M 2 2.5 12V HB S IBT45-3 | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705855 | Model Code Description N/A AC-M 2 2.5 12V HB S IBT45-3 TS140 | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705376 | Model Code Description N/A AC-M 2 2.5 12V PC S | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705829 | Model Code Description N/A AC-M 2 2.5 12V PC S TS140 | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705830 | Model Code Description N/A AC-M 2 2.5 12V PC S IBP2 | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705833 | Model Code Description N/A AC-M 2 2.5 12V PC S IBP2 TS140 | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705837 | Model Code Description N/A AC-M 2 2.5 12V PC S IBT45-3 | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705841 | Model Code Description N/A AC-M 2 2.5 12V PC S IBT45-3 TS140 | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705953 | Model Code Description N/A AC-M 2 2.5 24V HB S | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705955 | Model Code Description N/A AC-M 2 2.5 24V HB S TS140 | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705956 | Model Code Description N/A AC-M 2 2.5 24V HB S IBP2 | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705959 | Model Code Description N/A AC-M 2 2.5 24V HB S IBP2 TS140 | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705967 | Model Code Description N/A AC-M 2 2.5 24V HB S IBT45-3 TS140 | Heat Removed N/A 9.2 to 12 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705940 | Model Code Description N/A AC-M 2 2.5 24V PC S | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705942 | Model Code Description N/A AC-M 2 2.5 24V PC S TS140 | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705943 | Model Code Description N/A AC-M 2 2.5 24V PC S IBP2 | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705946 | Model Code Description N/A AC-M 2 2.5 24V PC S IBP2 TS140 | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705948 | Model Code Description N/A AC-M 2 2.5 24V PC S IBT45-3 | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705952 | Model Code Description N/A AC-M 2 2.5 24V PC S IBT45-3 TS140 | Heat Removed N/A 11.3 to 15.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705365 | Model Code Description N/A AC-M 3 2.5 12V HB S | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705871 | Model Code Description N/A AC-M 3 2.5 12V HB S TS140 | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705872 | Model Code Description N/A AC-M 3 2.5 12V HB S IBP2 | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |