AC-M Series
Coolers-Air Cooled (Standard)
The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation.
Part Number |
Model Code Description |
Heat Removed |
Flow [Min] |
Flow [Max] |
Core Products |
|---|---|---|---|---|---|
| 7705875 | Model Code Description N/A AC-M 3 2.5 12V HB S IBP2 TS140 | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705879 | Model Code Description N/A AC-M 3 2.5 12V HB S IBT45-3 | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705883 | Model Code Description N/A AC-M 3 2.5 12V HB S IBT45-3 TS140 | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705377 | Model Code Description N/A AC-M 3 2.5 12V PC S | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705857 | Model Code Description N/A AC-M 3 2.5 12V PC S TS140 | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705858 | Model Code Description N/A AC-M 3 2.5 12V PC S IBP2 | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705861 | Model Code Description N/A AC-M 3 2.5 12V PC S IBP2 TS140 | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705865 | Model Code Description N/A AC-M 3 2.5 12V PC S IBT45-3 | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705869 | Model Code Description N/A AC-M 3 2.5 12V PC S IBT45-3 TS140 | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705981 | Model Code Description N/A AC-M 3 2.5 24V HB S | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705983 | Model Code Description N/A AC-M 3 2.5 24V HB S TS140 | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705984 | Model Code Description N/A AC-M 3 2.5 24V HB S IBP2 | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705987 | Model Code Description N/A AC-M 3 2.5 24V HB S IBP2 TS140 | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705991 | Model Code Description N/A AC-M 3 2.5 24V HB S IBT45-3 | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705995 | Model Code Description N/A AC-M 3 2.5 24V HB S IBT45-3 TS140 | Heat Removed N/A 10.4 to 13.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705968 | Model Code Description N/A AC-M 3 2.5 24V PC S | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705970 | Model Code Description N/A AC-M 3 2.5 24V PC S TS140 | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705971 | Model Code Description N/A AC-M 3 2.5 24V PC S IBP2 | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705974 | Model Code Description N/A AC-M 3 2.5 24V PC S IBP2 TS140 | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705976 | Model Code Description N/A AC-M 3 2.5 24V PC S IBT45-3 | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705980 | Model Code Description N/A AC-M 3 2.5 24V PC S IBT45-3 TS140 | Heat Removed N/A 12.6 to 18.1 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705366 | Model Code Description N/A AC-M 4 2.5 12V HB S | Heat Removed N/A 12.4 to 16.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705899 | Model Code Description N/A AC-M 4 2.5 12V HB S TS140 | Heat Removed N/A 12.4 to 16.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705900 | Model Code Description N/A AC-M 4 2.5 12V HB S IBP2 | Heat Removed N/A 12.4 to 16.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7705903 | Model Code Description N/A AC-M 4 2.5 12V HB S IBP2 TS140 | Heat Removed N/A 12.4 to 16.9 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |