AC-M Series
Coolers-Air Cooled (Standard)
The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation.
« 6
Part Number |
Model Code Description |
Heat Removed |
Flow [Min] |
Flow [Max] |
Core Products |
|---|---|---|---|---|---|
| 7707536 | Model Code Description N/A AC-M 6 2.5 12V PC S | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707522 | Model Code Description N/A AC-M 6 2.5 12V PC S TS140 | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707518 | Model Code Description N/A AC-M 6 2.5 12V PC S IBP2 | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707519 | Model Code Description N/A AC-M 6 2.5 12V PC S IBP2 TS140 | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707520 | Model Code Description N/A AC-M 6 2.5 12V PC S IBT45-3 | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707521 | Model Code Description N/A AC-M 6 2.5 12V PC S IBT45-3 TS140 | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707523 | Model Code Description N/A AC-M 6 2.5 24V HB S | Heat Removed N/A 19.8 to 33.8 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707528 | Model Code Description N/A AC-M 6 2.5 24V HB S TS140 | Heat Removed N/A 19.8 to 33.8 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707524 | Model Code Description N/A AC-M 6 2.5 24V HB S IBP2 | Heat Removed N/A 19.8 to 33.8 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707525 | Model Code Description N/A AC-M 6 2.5 24V HB S IBP2 TS140 | Heat Removed N/A 19.8 to 33.8 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707526 | Model Code Description N/A AC-M 6 2.5 24V HB S IBT45-3 | Heat Removed N/A 19.8 to 33.8 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707527 | Model Code Description N/A AC-M 6 2.5 24V HB S IBT45-3 TS140 | Heat Removed N/A 19.8 to 33.8 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707529 | Model Code Description N/A AC-M 6 2.5 24V PC S | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707534 | Model Code Description N/A AC-M 6 2.5 24V PC S TS140 | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707530 | Model Code Description N/A AC-M 6 2.5 24V PC S IBP2 | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707531 | Model Code Description N/A AC-M 6 2.5 24V PC S IBP2 TS140 | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707532 | Model Code Description N/A AC-M 6 2.5 24V PC S IBT45-3 | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
| 7707533 | Model Code Description N/A AC-M 6 2.5 24V PC S IBT45-3 TS140 | Heat Removed N/A 22.8 to 44.7 hp | Flow [Min] N/A 2.5 gpm | Flow [Max] N/A 55.5 gpm | Core Products |
« 6