Sign In
Hydac Logo

My HYDAC login

Products Background Image

The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.

26 - 50 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Size

Flow [Max] (gpm)

Heat Removed (hp)

Material ID

Model Code Description

Flow [Min]

Flow [Max]

Heat Removed

Pressure Drop [Max]

Core Products

N/A OKA 4S 4.6 B 40 N/A 3 gpm N/A 54 gpm N/A 5.3 to 12.5 hp N/A 22 bar22 psi
N/A OKA 4S 4.6 B 28 IBP3 N/A 3 gpm N/A 54 gpm N/A 5.3 to 12.5 hp N/A 22 bar22 psi
N/A OKA 4S 4.6 B 40 IBP3 N/A 3 gpm N/A 54 gpm N/A 5.3 to 12.5 hp N/A 22 bar22 psi
N/A OKA 5S 4.6 B 28 N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar20 psi
N/A OKA 5S 4.6 B 28 IBP-3 N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar20 psi
N/A OKA 5S 4.6 B 40 N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar20 psi
N/A OKA 5S 4.6 B 40 IBP-3 N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar20 psi
N/A OKA 6S 4.6 B 28 N/A 10 gpm N/A 65 gpm N/A 12.3 to 21.5 hp N/A 17 bar17 psi
N/A OKA 6S 4.6 B 28 IBP-3 N/A 10 gpm N/A 65 gpm N/A 12.3 to 21.5 hp N/A 17 bar17 psi
N/A OKA 6S 4.6 B 40 N/A 10 gpm N/A 65 gpm N/A 12.3 to 21.5 hp N/A 17 bar17 psi
N/A OKA 6S 4.6 B 40 IBP-3 N/A 10 gpm N/A 65 gpm N/A 12.3 to 21.5 hp N/A 17 bar17 psi
N/A OKA 7S 4.6 B 70 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 7S 4.6 B 100 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 7S 4.6 B 130 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 7S 4.6 B 70 IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 7S 4.6 B 100 IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 7S 4.6 B 130 IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 8S 4.6 B 70 N/A 10 gpm N/A 94 gpm N/A 19.7 to 43.9 hp N/A 27 bar27 psi
N/A OKA 8S 4.6 B 70 IBP3 N/A 10 gpm N/A 94 gpm N/A 19.7 to 43.9 hp N/A 27 bar27 psi
N/A OKA 9S 4.6 B 70 N/A 10 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
N/A OKA 9S 4.6 B 100 N/A 10 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
N/A OKA 9S 4.6 B 130 N/A 10 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
N/A OKA 9S 4.6 B 70 IBP3 N/A 10 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
N/A OKA 9S 4.6 B 100 IBP3 N/A 10 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
N/A OKA 9S 4.6 B 130 IBP3 N/A 16 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
26 - 50 of 69 | Results Per Page | View | Unit of Measure
1 2 3