OK Series
Coolers-Air Cooled (Standard)
The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Material ID |
Model Code Description |
Flow [Min] |
Flow [Max] |
Heat Removed |
Pressure Drop [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 7706878 | Model Code Description N/A OKA 10S 4.6 B 130 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 150 gpm | Heat Removed N/A 40.6 to 83.3 hp | Pressure Drop [Max] N/A 34 bar34 psi | Core Products |
| 7707211 | Model Code Description N/A OKA 10S 4.6 B 70 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 150 gpm | Heat Removed N/A 40.6 to 83.3 hp | Pressure Drop [Max] N/A 34 bar34 psi | Core Products |
| 7707212 | Model Code Description N/A OKA 10S 4.6 B 70 IBT45-3 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 150 gpm | Heat Removed N/A 40.6 to 83.3 hp | Pressure Drop [Max] N/A 34 bar34 psi | Core Products |
| 7707213 | Model Code Description N/A OKA 10S 4.6 B 70 IBT50-3 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 150 gpm | Heat Removed N/A 40.6 to 83.3 hp | Pressure Drop [Max] N/A 34 bar34 psi | Core Products |
| 7707214 | Model Code Description N/A OKA 10S 4.6 B 100 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 150 gpm | Heat Removed N/A 40.6 to 83.3 hp | Pressure Drop [Max] N/A 34 bar34 psi | Core Products |
| 7707215 | Model Code Description N/A OKA 10S 4.6 B 100 IBT45-3 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 150 gpm | Heat Removed N/A 40.6 to 83.3 hp | Pressure Drop [Max] N/A 34 bar34 psi | Core Products |
| 7707217 | Model Code Description N/A OKA 10S 4.6 B 130 IBT45-3 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 150 gpm | Heat Removed N/A 40.6 to 83.3 hp | Pressure Drop [Max] N/A 34 bar34 psi | Core Products |
| 7706577 | Model Code Description N/A OKA 11S 4.6 B 70 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 180 gpm | Heat Removed N/A 44.9 to 112.2 hp | Pressure Drop [Max] N/A 40 bar40 psi | Core Products |
| 7706578 | Model Code Description N/A OKA 11S 4.6 B 70 IBP3 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 180 gpm | Heat Removed N/A 44.9 to 112.2 hp | Pressure Drop [Max] N/A 40 bar40 psi | Core Products |
| 7706585 | Model Code Description N/A OKA 11S 4.6 B 100 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 180 gpm | Heat Removed N/A 44.9 to 112.2 hp | Pressure Drop [Max] N/A 40 bar40 psi | Core Products |
| 7706586 | Model Code Description N/A OKA 11S 4.6 B 100 IBP3 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 180 gpm | Heat Removed N/A 44.9 to 112.2 hp | Pressure Drop [Max] N/A 40 bar40 psi | Core Products |
| 7706593 | Model Code Description N/A OKA 11S 4.6 B 130 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 180 gpm | Heat Removed N/A 44.9 to 112.2 hp | Pressure Drop [Max] N/A 40 bar40 psi | Core Products |
| 7706594 | Model Code Description N/A OKA 11S 4.6 B 130 IBP3 | Flow [Min] N/A 16 gpm | Flow [Max] N/A 180 gpm | Heat Removed N/A 44.9 to 112.2 hp | Pressure Drop [Max] N/A 40 bar40 psi | Core Products |
| 7708139 | Model Code Description N/A OKAF 7S 4.6 B 70 FLND 250 10 BM | Flow [Min] N/A 10 gpm | Flow [Max] N/A 78 gpm | Heat Removed N/A 19.3 to 41.5 hp | Pressure Drop [Max] N/A 24 bar24 psi | Core Products |
| 7708140 | Model Code Description N/A OKAF 7S 4.6 B 100 FLND 250 10 BM | Flow [Min] N/A 10 gpm | Flow [Max] N/A 78 gpm | Heat Removed N/A 19.3 to 41.5 hp | Pressure Drop [Max] N/A 24 bar24 psi | Core Products |
| 7708141 | Model Code Description N/A OKAF 7S 4.6 B 130 FLND 250 10 BM | Flow [Min] N/A 10 gpm | Flow [Max] N/A 78 gpm | Heat Removed N/A 19.3 to 41.5 hp | Pressure Drop [Max] N/A 24 bar24 psi | Core Products |
| 7708142 | Model Code Description N/A OKAF 7S 4.6 B 70 FLND 250 10 BM IBP3 | Flow [Min] N/A 10 gpm | Flow [Max] N/A 78 gpm | Heat Removed N/A 19.3 to 41.5 hp | Pressure Drop [Max] N/A 24 bar24 psi | Core Products |
| 7708143 | Model Code Description N/A OKAF 7S 4.6 B 100 FLND 250 10 BM IBP3 | Flow [Min] N/A 10 gpm | Flow [Max] N/A 78 gpm | Heat Removed N/A 19.3 to 41.5 hp | Pressure Drop [Max] N/A 24 bar24 psi | Core Products |
| 7708144 | Model Code Description N/A OKAF 7S 4.6 B 130 FLND 250 10 BM IBP3 | Flow [Min] N/A 10 gpm | Flow [Max] N/A 78 gpm | Heat Removed N/A 19.3 to 41.5 hp | Pressure Drop [Max] N/A 24 bar24 psi | Core Products |