The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.

51 - 69 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Size

Flow [Max] (gpm)

Heat Removed (hp)

Material ID

Model Code Description

Flow [Min]

Flow [Max]

Heat Removed

Pressure Drop [Max]

Core Products

N/A OKA 10S 4.6 B 130 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
N/A OKA 10S 4.6 B 70 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
N/A OKA 10S 4.6 B 70 IBT45-3 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
N/A OKA 10S 4.6 B 70 IBT50-3 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
N/A OKA 10S 4.6 B 100 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
N/A OKA 10S 4.6 B 100 IBT45-3 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
N/A OKA 10S 4.6 B 130 IBT45-3 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
N/A OKA 11S 4.6 B 70 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
N/A OKA 11S 4.6 B 70 IBP3 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
N/A OKA 11S 4.6 B 100 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
N/A OKA 11S 4.6 B 100 IBP3 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
N/A OKA 11S 4.6 B 130 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
N/A OKA 11S 4.6 B 130 IBP3 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
N/A OKAF 7S 4.6 B 70 FLND 250 10 BM N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKAF 7S 4.6 B 100 FLND 250 10 BM N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKAF 7S 4.6 B 130 FLND 250 10 BM N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKAF 7S 4.6 B 70 FLND 250 10 BM IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKAF 7S 4.6 B 100 FLND 250 10 BM IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKAF 7S 4.6 B 130 FLND 250 10 BM IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
51 - 69 of 69 | Results Per Page | View | Unit of Measure
1 2 3