OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications

These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.

The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.

26 - 40 of 40 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Size

Flow [Max] (gpm)

Heat Removed (hp)

Material ID

Model Code Description

Flow [Min]

Flow [Max]

Heat Removed

Pressure Drop [Max]

Weight

Core Products

N/A OKC 4 S 1.5 480 S TS120 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC 4 S 1.5 480 S TS140 N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC 5 S 1.5 115 S N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC 5 S 1.5 115 S IBP3 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC 5 S 1.5 115 S IBP4 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC 5 S 1.5 115 S TS140 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC 5 S 1.5 230 S N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC 5 S 1.5 230 S IBP3 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC 5 S 1.5 480 S N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC 5 S 1.5 480 S IBP3 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC 5 S 1.5 480 S IBT60-3 TS140 N/A 3 gpm N/A 55 gpm N/A 6.7 to 12.7 hp N/A 15 bar N/A 62 lb
N/A OKC 4 S 1.5 115 S PRF N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
N/A OKC 3 H 1.5 115 S IBP3 PRF N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 17 bar N/A 27 lb
N/A OKC 3 H 1.5 480 S IBP3 PRF N/A 3 gpm N/A 47 gpm N/A 4.3 to 7.4 hp N/A 17 bar N/A 27 lb
N/A OKC 4 S 1.5 480 S IBP3 PRF N/A 3 gpm N/A 50 gpm N/A 5.6 to 10.8 hp N/A 23 bar N/A 47 lb
26 - 40 of 40 | Results Per Page | View | Unit of Measure
1 2