OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications
These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.
The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.
Part Number |
Model Code Description |
Flow [Min] |
Flow [Max] |
Heat Removed |
Pressure Drop [Max] |
Weight |
Core Products |
|---|---|---|---|---|---|---|---|
| 2594560 | Model Code Description N/A OKC 2 H 1.5 115 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2594744 | Model Code Description N/A OKC 2 H 1.5 115 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2596934 | Model Code Description N/A OKC 2 H 1.5 115 S IBP4 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2598454 | Model Code Description N/A OKC 2 H 1.5 115 S TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2592533 | Model Code Description N/A OKC 2 H 1.5 230 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2593626 | Model Code Description N/A OKC 2 H 1.5 230 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2950537 | Model Code Description N/A OKC 2 H 1.5 230 S TS120 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2595128 | Model Code Description N/A OKC 2 H 1.5 230 S TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2592534 | Model Code Description N/A OKC 2 H 1.5 480 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2593628 | Model Code Description N/A OKC 2 H 1.5 480 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2594999 | Model Code Description N/A OKC 2 H 1.5 480 S TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 3.3 to 5.3 hp | Pressure Drop [Max] N/A 18 bar | Weight N/A 20 lb | Core Products |
| 2594619 | Model Code Description N/A OKC 3 H 1.5 115 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2594434 | Model Code Description N/A OKC 3 H 1.5 115 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2594994 | Model Code Description N/A OKC 3 H 1.5 115 S TS140 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2592535 | Model Code Description N/A OKC 3 H 1.5 230 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2593630 | Model Code Description N/A OKC 3 H 1.5 230 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2592536 | Model Code Description N/A OKC 3 H 1.5 480 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2593632 | Model Code Description N/A OKC 3 H 1.5 480 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
| 2594336 | Model Code Description N/A OKC 4 S 1 .5 115 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |
| 2950981 | Model Code Description N/A OKC 4 S 1.5 115 S TS120 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |
| 2592537 | Model Code Description N/A OKC 4 S 1.5 230 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |
| 2593634 | Model Code Description N/A OKC 4 S 1.5 230 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |
| 2951747 | Model Code Description N/A OKC 4 S 1.5 230 S TS120 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |
| 2592538 | Model Code Description N/A OKC 4 S 1.5 480 S | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |
| 2593636 | Model Code Description N/A OKC 4 S 1.5 480 S IBP3 | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |