Sign In
Hydac Logo

My HYDAC login

Products Background Image

These coolers use a combination of high performance cooling elements and long life DC electrical powered fans to give extended trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.

1 - 25 of 159 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Size

Motor Capacity (kW)

Noise Level (1 Meter) (dB)

Part Number

Material Description

Flow

Pressure Drop [Max]

Fan Diameter

Weight

Core Products

N/A ELD1.5H3.512B N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512S N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512SIBP3 N/A Up to 47 gpm N/A 3 bar45 psi N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512SIBP4 N/A Up to 47 gpm N/A 4 bar58 psi N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512SIBT453F N/A Up to 47 gpm N/A 3 bar45 psi N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512STS120 N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512STS120IBP2 N/A Up to 47 gpm N/A 2 bar29 psi N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512STS140 N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512STS140IBP2 N/A Up to 47 gpm N/A 2 bar29 psi N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512STS140IBP2F N/A Up to 47 gpm N/A 2 bar29 psi N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512STS140IBP3 N/A Up to 47 gpm N/A 3 bar45 psi N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512STS140IBP3F N/A Up to 47 gpm N/A 3 bar45 psi N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.512STS160 N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.524S N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.524SIBP2 N/A Up to 47 gpm N/A 2 bar29 psi N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H3.524STS140 N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H4.512B N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H4.512BTS140 N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H4.512S N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H4.512SAITR N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H4.512STS120 N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD1.5H4.524S N/A Up to 47 gpm N/A N/A 7.5 in190 mm N/A 9.0 lb
N/A ELD2H3.512B N/A Up to 47 gpm N/A N/A 10 in255 mm N/A 21 lb
N/A ELD2H3.512S N/A Up to 47 gpm N/A N/A 10 in255 mm N/A 21 lb
N/A ELD2H3.512SIBP2 N/A Up to 47 gpm N/A 2 bar29 psi N/A 10 in255 mm N/A 21 lb
1 - 25 of 159 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »