Type OK Cooler
Coolers-Air Cooled (Standard)
The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
1 2
Material ID |
Model Code Description |
Flow [Min] |
Flow [Max] |
Heat Removed |
Pressure Drop [Max] |
Core Products |
---|---|---|---|---|---|---|
2950406 | Model Code Description N/A OKA 4S 3.6 B 28 | Flow [Min] N/A | Flow [Max] N/A 18.5 gpm | Heat Removed N/A 5.3 to 12.5 hp | Pressure Drop [Max] N/A 22 bar | Core Products |
2952899 | Model Code Description N/A OKA 4S 3.6 B 28 IBP3 | Flow [Min] N/A | Flow [Max] N/A 12.75 gpm | Heat Removed N/A 5.3 to 12.5 hp | Pressure Drop [Max] N/A 22 bar | Core Products |
2598113 | Model Code Description N/A OKA 4S 3.6 B 40 | Flow [Min] N/A | Flow [Max] N/A 18.5 gpm | Heat Removed N/A 5.3 to 12.5 hp | Pressure Drop [Max] N/A 22 bar | Core Products |
2598115 | Model Code Description N/A OKA 5S 3.6 B 40 | Flow [Min] N/A | Flow [Max] N/A 18.5 gpm | Heat Removed N/A 6.7 to 17.7 hp | Pressure Drop [Max] N/A 20 bar | Core Products |
2598117 | Model Code Description N/A OKA 6S 3.6 B 40 | Flow [Min] N/A | Flow [Max] N/A 18.5 gpm | Heat Removed N/A 12.3 to 21.5 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
2598753 | Model Code Description N/A OKA 7L 3.6 B 70 | Flow [Min] N/A | Flow [Max] N/A 34.3 gpm | Heat Removed N/A 19.3 to 41.5 hp | Pressure Drop [Max] N/A 24 bar | Core Products |
2953835 | Model Code Description N/A OKAF 4L 3.6 B 28 MF95 10 B IBP3 | Flow [Min] N/A | Flow [Max] N/A 8.45 gpm | Heat Removed N/A 5.3 to 12.5 hp | Pressure Drop [Max] N/A 22 bar | Core Products |
2950528 | Model Code Description N/A OKAF 4S 3.6 B 28 LPF160 10 B | Flow [Min] N/A | Flow [Max] N/A 12.75 gpm | Heat Removed N/A 5.3 to 12.5 hp | Pressure Drop [Max] N/A 22 bar | Core Products |
2955942 | Model Code Description N/A OKAF 6S 3.6 B 28 LPF160 10 D115 AITR | Flow [Min] N/A | Flow [Max] N/A 12.75 gpm | Heat Removed N/A 12.3 to 21.5 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
2950410 | Model Code Description N/A OKAF 6S 3.6 B 28 MF195 03 B | Flow [Min] N/A | Flow [Max] N/A 12.75 gpm | Heat Removed N/A 12.3 to 21.5 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
2953626 | Model Code Description N/A OKAF 6S 3.6 B 40 MF190 10 B IBT50-2 | Flow [Min] N/A | Flow [Max] N/A 18.5 gpm | Heat Removed N/A 12.3 to 21.5 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
2950409 | Model Code Description N/A OKAF 6S 3.6 B 40 MF195 10 B IBT45-2 | Flow [Min] N/A | Flow [Max] N/A 18.5 gpm | Heat Removed N/A 12.3 to 21.5 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
2951850 | Model Code Description N/A OKAF 7S 3.6 B 70 MF195 20 B | Flow [Min] N/A | Flow [Max] N/A 34.3 gpm | Heat Removed N/A 19.3 to 41.5 hp | Pressure Drop [Max] N/A 24 bar | Core Products |
7706478 | Model Code Description N/A OK 4S 3.6 B IBP3 PRF | Flow [Min] N/A 3 gpm | Flow [Max] N/A 54 gpm | Heat Removed N/A 5.3 to 12.5 hp | Pressure Drop [Max] N/A 22 bar | Core Products |
7706477 | Model Code Description N/A OK 6S 3.6 B IBP3 PRF | Flow [Min] N/A 10 gpm | Flow [Max] N/A 60 gpm | Heat Removed N/A 12.3 to 21.5 hp | Pressure Drop [Max] N/A 17 bar | Core Products |
1 2