2592712                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 L 1.5 A  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         115 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593843                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 L 1.5 A IBP2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         115 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593844                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 L 1.5 A IBP3  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         115 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593865                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 L 1.5 A IBT45-2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         115 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593446                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 L 1.5 B  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593845                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 L 1.5 B IBP2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593846                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 L 1.5 B IBP3  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593866                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 L 1.5 B IBT45-2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2592713                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 S 1.5 A  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         115 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593847                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 S 1.5 A IBP2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         115 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593848                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 S 1.5 A IBP3  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         115 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593867                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 S 1.5 A IBT45-2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         115 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593414                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 S 1.5 B  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593849                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 S 1.5 B IBP2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593850                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 S 1.5 B IBP3  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593868                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 1 S 1.5 B IBT45-2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2592717                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         2  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 2 L 1.5 B  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         4 to 7.6 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593851                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         2  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 2 L 1.5 B IBP2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         4 to 7.6 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593852                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         2  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 2 L 1.5 B IBP3  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         4 to 7.6 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593869                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         2  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 2 L 1.5 B IBT45-2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         4 to 7.6 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2592718                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         2  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 2 S 1.5 B  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         4 to 7.6 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593853                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         2  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 2 S 1.5 B IBP2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         4 to 7.6 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593854                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         2  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 2 S 1.5 B IBP3  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         4 to 7.6 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593870                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         2  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SC 2 S 1.5 B IBT45-2  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         230 VAC  460 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         4 to 7.6 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products                                                     
                                                         
                                                     
                                     
                                 
                                                                     
                    
                                
                                    
                                             
                                        2593538                                      
                                 
                                
                                    
                                        Size                                                     
 N/A                                                         1  
                                                     
                                     
                                 
                                
                                    
                                        Model Code Description                                                     
 N/A                                                         SCA 1 L 1.5 A 10  
                                                     
                                     
                                 
                                
                                    
                                        Motor Capacity                                                     
 N/A                                                         115 VAC  
                                                     
                                     
                                 
                                
                                    
                                        Outlet Type                                                     
 N/A                                                         SAE FORB  
                                                     
                                     
                                 
                                
                                    
                                        Heat Removed                                                     
 N/A                                                         2 to 4 hp 
                                                     
                                     
                                 
                                
                                    
                                        Core Products