Part Number |
Model Description |
End Size |
Body Material |
Seal Material |
Actuator Type |
3 Day Lead Time |
---|---|---|---|---|---|---|
3438198 | N/A CX03M-2/2-D/C-2/10/040/012/ 24V | End Size N/A G 1/2 | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Electric | 3 Day Lead Time N/A Yes |
4115781 | N/A CX03M-2/2-D/C-2/10/040/012/ 24V-1X-M6 | End Size N/A G 1/2 | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Electric | 3 Day Lead Time N/A No |
3586101 | N/A CX03M-2/2-D/C-2/15/040/034/ 24V-M12 DVS | End Size N/A G 3/4 | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Electric | 3 Day Lead Time N/A No |
4187421 | N/A CX03M-2/2-D/C/O-2/25/040/100-NPT-M12-3XL | End Size N/A G 1 | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Pneumatic | 3 Day Lead Time N/A No |
3507739 | N/A CX04M-2/2-D/C-2/15/064/012/ 24V-M12-1X | End Size N/A G 1/2 | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Electric | 3 Day Lead Time N/A No |
3438979 | N/A CX06M-2/2-F/C-2/10/064/012-1X-M6 | End Size N/A | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Pneumatic | 3 Day Lead Time N/A No |
4397257 | N/A CX06M-2/2-F/C-2/10/064/012-1X-M6-QR-T | End Size N/A | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Pneumatic | 3 Day Lead Time N/A No |
4466345 | N/A CX06M-2/2-F/C-2/2/32/064/112-4XLR-SO | End Size N/A | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Pneumatic | 3 Day Lead Time N/A No |
3932458 | N/A CX06M-2/2-F/C-2/32/064/100-1X | End Size N/A | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Pneumatic | 3 Day Lead Time N/A No |
4229335 | N/A CX06M-2/2-F/C-2/32/064/114-1X-QR | End Size N/A | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Pneumatic | 3 Day Lead Time N/A No |
4384865 | N/A CX06M-2/2-F/C-O-2/10/064/012-QR-5XLR-SO | End Size N/A | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Pneumatic | 3 Day Lead Time N/A No |
3987855 | N/A CX07M-2/2-F/C-2/10/120/012-1X-IN-M6 | End Size N/A | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Pneumatic | 3 Day Lead Time N/A No |
3987856 | N/A CX07M-2/2-F/O-2/10/120/012-1X-IN-M6 | End Size N/A | Body Material N/A Brass (Standard) | Seal Material N/A | Actuator Type N/A Pneumatic | 3 Day Lead Time N/A No |