Part Number | 
                        
                            Description | 
                        
                            Model Code Description | 
                        
                            Core Products | 
                                                        
|---|---|---|---|
| 909436 | N/A RPM Sensor (connection M12 x 1) 2 meter includes HDS 1000 Reflector Set (part number 904812) | Model Code Description N/A HDS 1000-002 | Core Products | 
| 909739 | N/A Car charger for HMG 2500/30 x 0/4000 | Model Code Description N/A ZBE 31 (CAR CHARGER FOR HMG3000) | Core Products | 
| 925725 | N/A Pin adapter for HMG 2500/30 x 0/4000 for 3 conductor signals and AquaSensor AS 10000 | Model Code Description N/A ZBE 46 (Adap. 3-Leiter Sign. + AS1000) | Core Products | 
| 903083 | N/A Adapter hose DN 2 / 1620/1620, 400 mm and 1000 mm, pressure gauge connection 1620/ G1/4, adapter 1615/1620, bulkhead couplings 1620/1620 | Model Code Description N/A HYDRAULIC ADAPTER SET - HMG | Core Products | 
| 6040851 | N/A Sensor cable (M12 x 1, 5 pin) 2 meter length | Model Code Description N/A ZBE 30-02 | Core Products | 
| 6040852 | N/A Sensor cable (M12 x 1, 5 pin) 5 meter length | Model Code Description N/A ZBE 30-05 | Core Products | 
| 2702730 | N/A Pelian case for HMG 4000 and accessories | Model Code Description N/A CASE HMG 4000, Pelican | Core Products | 
| 6217811 | N/A Trolley bag for HMG 2500/4000 and accessories | Model Code Description N/A TROLLEY BAG HMG 2500/4000 + ACCESSORIES | Core Products | 
| 6178196 | N/A Y splitter for HCSI sensors | Model Code Description N/A HCSI Y-ADAPTOR | Core Products | 
| 6178198 | N/A Termination connector for HCSI sensors | Model Code Description N/A HCSI BUS-TERMINATION | Core Products | 
| 6003824 | N/A Testpoint Direct Gauge Adapter (G1/4) | Model Code Description N/A TEST DGA 1620 (G 1/4) STL/NBR | Core Products | 
| 909752 | N/A Universal connection module for HMG 30 x 0/4000 | Model Code Description N/A UVM 3000 | Core Products |