Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1297083 | Model Code Description N/A 1.21.40D12RT-PLEAT /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
| 1297084 | Model Code Description N/A 1.22.20 D 03 RT-PLEAT /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
| 1296470 | Model Code Description N/A 1.22.20 D 05 RT-PLEAT /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
| 1296471 | Model Code Description N/A 1.22.20 D 07 RT-PLEAT /-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
| 1297085 | Model Code Description N/A 1.22.20 D 12 RT-PLEAT /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
| 1297086 | Model Code Description N/A 1.22.40 D 03 RT-PLEAT /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 41.5 in1055 mm | Core Products |
| 1296472 | Model Code Description N/A 1.22.40 D 05 RT-PLEAT /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 41.5 in1055 mm | Core Products |
| 1296473 | Model Code Description N/A 1.22.40 D 07 RT-PLEAT /-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 41.5 in1055 mm | Core Products |
| 1297087 | Model Code Description N/A 1.22.40 D 12 RT-PLEAT /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 41.5 in1055 mm | Core Products |
| 1301018 | Model Code Description N/A 1.22.40 D 20 RT-PLEAT /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 41.5 in1055 mm | Core Products |
| 2091834 | Model Code Description N/A 1.23.08 D 12 ECO/C /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in80 mm | Length N/A 8.3 in210 mm | Core Products |
| 2091835 | Model Code Description N/A 1.23.13 D 03 ECO/C /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in80 mm | Length N/A 13 in329 mm | Core Products |
| 2090098 | Model Code Description N/A 1.23.13 D 06 ECO/C /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in80 mm | Length N/A 13 in329 mm | Core Products |
| 2091836 | Model Code Description N/A 1.23.13 D 25 ECO/C /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in80 mm | Length N/A 13 in329 mm | Core Products |
| 1311277 | Model Code Description N/A 1.24.08 D 07 RT-PLEAT /-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 9.1 in230 mm | Core Products |
| 1314041 | Model Code Description N/A 1.24.13D12RT-Pleat/-V | Absolute Filter Rating N/A 12 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 13.9 in354 mm | Core Products |
| 1309681 | Model Code Description N/A 1.27.03 D 12 RT-PLEAT /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in46.5 mm | Length N/A 3.9 in99 mm | Core Products |
| 1900055 | Model Code Description N/A 1.27.07 D 07 RT-PLEAT/-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in46.5 mm | Length N/A 7.4 in189 mm | Core Products |
| 1900049 | Model Code Description N/A 1.28.08 D 03 RT-PLEAT /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 9 in229.5 mm | Core Products |
| 1900048 | Model Code Description N/A 1.28.08 D 05 RT-PLEAT/-V | Absolute Filter Rating N/A 5 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 9 in229.5 mm | Core Products |
| 1900050 | Model Code Description N/A 1.28.08 D 07 RT-PLEAT/-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 9 in229.5 mm | Core Products |
| 1900051 | Model Code Description N/A 1.28.08 D 12 RT-PLEAT/-V | Absolute Filter Rating N/A 12 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 9 in229.5 mm | Core Products |
| 1900052 | Model Code Description N/A 1.28.08 D 20 RT-PLEAT /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 9 in229.5 mm | Core Products |
| 1900502 | Model Code Description N/A 1.28.13 D 03 RT-PLEAT/-V | Absolute Filter Rating N/A 3 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 14.3 in363.5 mm | Core Products |
| 1900112 | Model Code Description N/A 1.28.13 D 05 RT-PLEAT /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 14.3 in363.5 mm | Core Products |