251 - 275 of 670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Absolute Filter Rating (µm)

Media Type

Seal

Outside Diameter (in)

Outside Diameter (mm)

Length (in)

Length (mm)

Collapse Rating (bar)

10.000 20.000 210.000

Stat-Free

No Yes

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal Material

Outside Diameter

Length

Core Products

N/A 0160 D 003 ON /-V N/A 3 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A 0160 D 005 ON /-V N/A 5 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A 0160 D 010 ON /-V N/A 10 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.5 in115 mm
N/A 0240 D 010 ON /-V N/A 10 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0280 D 010 ON /-V N/A 10 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 14 in356 mm
N/A 0330 D 010 ON /-V N/A 10 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 6.5 in164 mm
N/A 0660 D 003 ON /-V N/A 3 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A 0060 D 003 BH4HC /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A 0060 D 005 BH4HC /-V N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A 0060 D 010 BH4HC /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A 0110 D 003 BH4HC /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 6 in153 mm
N/A 0110 D 010 BH4HC /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 6 in153 mm
N/A 0110 D 020 BH4HC /-V N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 6 in153 mm
N/A 0160 D 003 BH4HC /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.5 in115 mm
N/A 0160 D 005 BH4HC /-V N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 4.5 in115 mm
N/A 0240 D 003 BH4HC /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 6.9 in175 mm
N/A 0240 D 010 BH4HC /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 6.9 in175 mm
N/A 0280 D 003 BH4HC /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 14 in355 mm
N/A 0280 D 005 BH4HC /-V N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 14 in355 mm
N/A 0280 D 010 BH4HC /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 14 in355 mm
N/A 0330 D 003 BH4HC /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 6.5 in164 mm
N/A 0330 D 010 BH4HC /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 6.5 in164 mm
N/A 0500 D 010 BH4HC /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 10.00 in254 mm
N/A 0660 D 003 BH4HC /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in329 mm
N/A 0660 D 005 BH4HC /-V N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in329 mm
251 - 275 of 670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »