276 - 300 of 670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Absolute Filter Rating (µm)

Media Type

Seal

Outside Diameter (in)

Outside Diameter (mm)

Length (in)

Length (mm)

Collapse Rating (bar)

10.000 20.000 210.000

Stat-Free

No Yes

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal Material

Outside Diameter

Length

Core Products

N/A 0660 D 010 BH4HC /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in329 mm
N/A 0990 D 010 BH4HC /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 19.1 in484 mm
N/A 0280 D 003 ON /-V N/A 3 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 14 in356 mm
N/A 0030 D 003 BH4HC /-V N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 003 BN4HC /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0030 D 005 BH4HC /-V N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.4 in35 mm N/A 3.7 in94 mm
N/A 0110 D 100 W/HC /-V N/A N/A W/HC=Stainless Steel Wire Mesh N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 6.1 in155 mm
N/A 1500 D 005 BH4HC /-V N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 3.94 in100 mm N/A 24.6 in626 mm
N/A 0095 D 005 ON /-V N/A 5 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 2.2 in57 mm N/A 8.2 in209 mm
N/A 0055 D 003 ON /-V N/A 3 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 2.2 in57 mm N/A 4.6 in117 mm
N/A 0110 D 005 ON /-V-SFREE N/A 5 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 6.1 in155 mm
N/A 0240 D 003 ON /-V-SFREE N/A 3 µm N/A ON=Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0990 D 005 BH4HC /-SFREE N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 3.6 in91 mm N/A 19.1 in484 mm
N/A 0660 D 074 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 3.6 in91 mm N/A 13 in330 mm
N/A 0660 D 074 W/HC /-V N/A N/A W/HC=Stainless Steel Wire Mesh N/A Fluoroelastomer (FPM) N/A 3.6 in91 mm N/A 13 in330 mm
N/A 0140 D 010 ON N/A 10 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 1.8 in47 mm N/A 7.60 in193.5 mm
N/A 0140 D 050 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 1.8 in47 mm N/A 7.60 in193.5 mm
N/A 0140 D 005 BH4HC N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.8 in47 mm N/A 7.60 in193.5 mm
N/A 0140 D 010 BH4HC N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 1.8 in47 mm N/A 7.60 in193.5 mm
N/A 0140 D 010 BH4HC /-V N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.8 in47 mm N/A 7.60 in193.5 mm
N/A 0140 D 005 ON N/A 5 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 1.8 in47 mm N/A 7.60 in193.5 mm
N/A 0015 D 010 BN4HC N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.38 in35 mm N/A 1.65 in42 mm
N/A N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene propylene rubber (EPR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 6.1 in155 mm
N/A N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene propylene rubber (EPR) N/A 1.9 in47 mm N/A 6.1 in155 mm
276 - 300 of 670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »