351 - 375 of 670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Absolute Filter Rating (µm)

Media Type

Seal

Outside Diameter (in)

Outside Diameter (mm)

Length (in)

Length (mm)

Collapse Rating (bar)

10.000 20.000 210.000

Stat-Free

No Yes

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal Material

Outside Diameter

Length

Core Products

N/A N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 3 µm N/A ON = Optimicron low-press. N/A Ethylene propylene rubber (EPR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 3 µm N/A ON = Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 3 µm N/A V = Metal Fiber N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 3 µm N/A V = Metal Fiber N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 5 µm N/A ON = Optimicron low-press. N/A Ethylene propylene rubber (EPR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 5 µm N/A V = Metal Fiber N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 5 µm N/A V = Metal Fiber N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene propylene rubber (EPR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene propylene rubber (EPR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Ethylene propylene rubber (EPR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 10 µm N/A ON = Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 10 µm N/A V = Metal Fiber N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 10 µm N/A V = Metal Fiber N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 20 µm N/A ON = Optimicron low-press. N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 20 µm N/A V = Metal Fiber N/A Nitrile Rubber (NBR) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 20 µm N/A V = Metal Fiber N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
N/A N/A 25 µm N/A W = Wire Mesh N/A Fluoroelastomer (FPM) N/A 1.9 in47 mm N/A 3.3 in84 mm
351 - 375 of 670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »