Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
---|---|---|---|---|---|---|---|
2085265 | Model Code N/A | Absolute Filter Rating N/A 74 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
2075008 | Model Code N/A | Absolute Filter Rating N/A 100 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
2070920 | Model Code N/A | Absolute Filter Rating N/A 200 µm | Media Type N/A W/HC = Wire Mesh | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 4.6 in117 mm | Core Products |
1326253 | Model Code N/A | Absolute Filter Rating N/A 1 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2059846 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2075869 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2074089 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2059954 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2066750 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
1316328 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
1251451 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
1333531 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
303871 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
1262260 | Model Code N/A | Absolute Filter Rating N/A 3 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2070810 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2073778 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
1253073 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2071052 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
1251452 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
303872 | Model Code N/A | Absolute Filter Rating N/A 5 µm | Media Type N/A V = Metal Fiber | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2077202 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2073775 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2071065 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
2059822 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |
1269290 | Model Code N/A | Absolute Filter Rating N/A 10 µm | Media Type N/A ON = Optimicron low-press. | Seal Material N/A Ethylene propylene rubber (EPR) | Outside Diameter N/A 2.7 in69 mm | Length N/A 6.9 in176 mm | Core Products |