Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1253098 | Model Code N/A 0500 D 010 BH4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1250494 | Model Code N/A 0500 D 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1253100 | Model Code N/A 0500 D 020 BH4HC | Absolute Filter Rating N/A 20 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1260888 | Model Code N/A 0500 D 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 10.00 in254 mm | Core Products |
| 1293006 | Model Code N/A 0580 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 20.70 in525 mm | Core Products |
| 1292931 | Model Code N/A 0580 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 20.70 in525 mm | Core Products |
| 1292932 | Model Code N/A 0580 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 20.70 in525 mm | Core Products |
| 1307465 | Model Code N/A 0660 D 001 BH4HC /-SFREE | Absolute Filter Rating N/A 1 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in329 mm | Core Products |
| 1251651 | Model Code N/A 0660 D 001 ON | Absolute Filter Rating N/A 1 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1253102 | Model Code N/A 0660 D 003 BH4HC | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in329 mm | Core Products |
| 1319858 | Model Code N/A 0660 D 003 OH/PS | Absolute Filter Rating N/A 3 µm | Media Type N/A OH/PS=OptimicronH Pulse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1260909 | Model Code N/A 0660 D 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2201450 | Model Code N/A 0660 D 003 ON /-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1298086 | Model Code N/A 0660 D 003 ON/PS | Absolute Filter Rating N/A 3 µm | Media Type N/A ON/PS=OptimicronN Pulse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1253104 | Model Code N/A 0660 D 005 BH4HC | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in329 mm | Core Products |
| 1300403 | Model Code N/A 0660 D 005 BH4HC /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in329 mm | Core Products |
| 1302915 | Model Code N/A 0660 D 005 BHK4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BHK=Only Glass Fibers-High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in329 mm | Core Products |
| 1271967 | Model Code N/A 0660 D 005 BNK | Absolute Filter Rating N/A 5 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1260899 | Model Code N/A 0660 D 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1306239 | Model Code N/A 0660 D 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1253106 | Model Code N/A 0660 D 010 BH4HC | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in329 mm | Core Products |
| 1300838 | Model Code N/A 0660 D 010 BH4HC /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in329 mm | Core Products |
| 1279917 | Model Code N/A 0660 D 010 BN/AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 1271968 | Model Code N/A 0660 D 010 BNK | Absolute Filter Rating N/A 10 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |
| 2088507 | Model Code N/A 0660 D 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.6 in91 mm | Length N/A 13 in330 mm | Core Products |