Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1266474 | Model Code N/A 0330 R 010 ECON2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1276276 | Model Code N/A 0330 R 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262993 | Model Code N/A 0330 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1270136 | Model Code N/A 0330 R 010 ON /-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2088936 | Model Code N/A 0330 R 010 ON /-B1.7 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 25 psi1.7 bar | Core Products |
| 1263629 | Model Code N/A 0330 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263001 | Model Code N/A 0330 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 1304656 | Model Code N/A 0330 R 010 ON /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2067062 | Model Code N/A 0330 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2081801 | Model Code N/A 0330 R 010 P/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2084707 | Model Code N/A 0330 R 010 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1276278 | Model Code N/A 0330 R 015 MM | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1262994 | Model Code N/A 0330 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1266156 | Model Code N/A 0330 R 020 ON /-B1 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263630 | Model Code N/A 0330 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263002 | Model Code N/A 0330 R 020 ON /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 1294641 | Model Code N/A 0330 R 020 ON/PO /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 2067425 | Model Code N/A 0330 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2065195 | Model Code N/A 0330 R 020 P/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2067633 | Model Code N/A 0330 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1267698 | Model Code N/A 0330 R 025 W/HC /-B0.2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 3 psi0.2 bar | Core Products |
| 2077227 | Model Code N/A 0330 R 025 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2077228 | Model Code N/A 0330 R 025 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2080495 | Model Code N/A 0330 R 025 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A | Core Products |
| 315268 | Model Code N/A 0330 R 040 AM | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 7.7 in195 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |