Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1264500 | Model Code N/A 0950 R 003 BN4AM | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263039 | Model Code N/A 0950 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263728 | Model Code N/A 0950 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263047 | Model Code N/A 0950 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A | Core Products |
| 1263040 | Model Code N/A 0950 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263729 | Model Code N/A 0950 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263048 | Model Code N/A 0950 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A | Core Products |
| 1264509 | Model Code N/A 0950 R 010 BN4AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2088675 | Model Code N/A 0950 R 010 ECON2, 0950 R 010 ECO/N | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263041 | Model Code N/A 0950 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1267763 | Model Code N/A 0950 R 010 ON /-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1302325 | Model Code N/A 0950 R 010 ON /-B2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263730 | Model Code N/A 0950 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2098908 | Model Code N/A 0950 R 010 ON /-B6-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263049 | Model Code N/A 0950 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A | Core Products |
| 1313136 | Model Code N/A 0950 R 010 ON /-SFREE-B2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2070114 | Model Code N/A 0950 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2077334 | Model Code N/A 0950 R 010 P/HC /-KB | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A | Core Products |
| 1263042 | Model Code N/A 0950 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263731 | Model Code N/A 0950 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263050 | Model Code N/A 0950 R 020 ON /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A | Core Products |
| 2071979 | Model Code N/A 0950 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2055529 | Model Code N/A 0950 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2070447 | Model Code N/A 0950 R 025 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A | Core Products |
| 315358 | Model Code N/A 0950 R 040 AM | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 14.3 in363 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |