Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2071141 | Model Code N/A 1300 R 149 W/HC /-B6 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2098166 | Model Code N/A 1300 R 149 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A | Core Products |
| 318976 | Model Code N/A 1300 R 200 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 19 in482 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1296438 | Model Code N/A 1700 R 001 BN4HC /-B6 | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1285847 | Model Code N/A 1700 R 001 ON /-KB | Absolute Filter Rating N/A 1 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A | Core Products |
| 1265871 | Model Code N/A 1700 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1315638 | Model Code N/A 1700 R 003 ON /-B4 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 58 psi4 bar | Core Products |
| 1265882 | Model Code N/A 1700 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1265872 | Model Code N/A 1700 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1265883 | Model Code N/A 1700 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1265879 | Model Code N/A 1700 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A | Core Products |
| 1313918 | Model Code N/A 1700 R 005 ON /-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1303359 | Model Code N/A 1700 R 005 ON /-SFREE-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A | Core Products |
| 1290294 | Model Code N/A 1700 R 010 MM /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A | Core Products |
| 1265242 | Model Code N/A 1700 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1265884 | Model Code N/A 1700 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1265880 | Model Code N/A 1700 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A | Core Products |
| 1266693 | Model Code N/A 1700 R 010 ON/PO / -KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A | Core Products |
| 1269438 | Model Code N/A 1700 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1265873 | Model Code N/A 1700 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1265885 | Model Code N/A 1700 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1265881 | Model Code N/A 1700 R 020 ON /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A | Core Products |
| 2200326 | Model Code N/A 1700 R 020 ON /-SFREE-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A | Core Products |
| 1289172 | Model Code N/A 1700 R 020 ON/PO /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A | Core Products |
| 1265887 | Model Code N/A 1700 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 31.2 in793 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |