51 - 75 of 345 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A RFDW/HC110VAC100B1.0/3V N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 1300VAP10B1.1/V N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 110DAC3D1.0/3V-L24 N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 330DAL10D1.0/16V-L110 N/A 87 gpm330 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 330DAL10C1.0/16V N/A 87 gpm330 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 330DAL5D1.0/16V-L110 N/A 87 gpm330 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 240VAD10B1.0/3V N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 660DAN5D1.1/16V-L110 N/A 174 gpm660 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 660VAN10B1.1 N/A 174 gpm660 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 660VAN3B1.1 N/A 174 gpm660 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 950DAO10D1.1/L24 N/A 251 gpm950 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 950DAO10D1.1/L110 N/A 251 gpm950 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 330DAL10D1.0/16L110 N/A 87 gpm330 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 330DAL10D1.0/KB-L110 N/A 87 gpm330 L/min N/A 25 bar360 psi N/A 10 µm N/A Non-Bypass N/A Nitrile Rubber (NBR)
N/A RFD ON 330VAL10B1.0 N/A 87 gpm330 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 1300DAP10A1.1/B6 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A RFD ON 240DAD10A1.0/3B6 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 10 µm N/A B6 N/A Nitrile Rubber (NBR)
N/A RFD ON 240DAD10D1.0/3L110 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFDW/HC950VAO100B1.1 N/A 251 gpm950 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 330DAL10D1.0/L24 N/A 87 gpm330 L/min N/A 25 bar360 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 330DAL3C1.0 N/A 87 gpm330 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 110VAC3B1.0/3V N/A 29 gpm110 L/min N/A 25 bar360 psi N/A 3 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
N/A RFD ON 330VAL5B1.0 N/A 87 gpm330 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 1300DAP5D1.1/L110 N/A 343 gpm1300 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
N/A RFD ON 660DAN5C1.1/16V N/A 174 gpm660 L/min N/A 25 bar360 psi N/A 5 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
51 - 75 of 345 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »